TAS5518-5152K8 Evaluation Module (EVM) Status: ACTIVE

TAS5518-5152K8EVM

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

View  View TAS5518-5152K8EVM

The TAS5518-5152K8EVM PurePath Digital™ customer evaluation amplifier module demonstrates two audio integrated circuits, TAS5518 and TAS5152, from Texas Instruments (TI).

The TAS5518PAG is a high-performance 32 bit (24 bit input) multichannel PurePath Digital pulse-width modulator (PWM) based on Equibit™ technology, with a fully symmetrical AD modulation scheme. It accepts input sample rates from 32 kHz to 192 kHz. The device also has digital audio processing (DAP) that provides 48 bit signal processing, advanced performance, and a high level of system integration. The device has interfaces for headphone output and power supply volume control (PSVC).

The TAS5152DKD is a compact, high-power, digital amplifier power stage designed to drive a 4 Ω loudspeaker up to 125 W (10% THD+N). It contains integrated gate drivers, four matched and electrically isolated enhancement-mode N-channel power DMOS transistors, and protection/fault-reporting circuitry.

The DKD PowerPAD™ package top side allows heat transfer through a heatsink. The heatsink in this design is for evaluation purposes only.

This EVM, together with a TI input-USB board, is a complete 7 channel digital audio amplifier system that includes digital input (S/PDIF), analog inputs, interface to PC, and DAP features, such as digital volume control, input and output mixers, auto mute, equalization, tone controls, loudness, dynamic range compression, and PSVC output. There are configuration options for stereo line level output, stereo headphone output, and power-stage failure protection.

This 6.1 system is designed for home-theater applications, such as A/V receivers, DVD minicomponent systems, home theater in a box (HTIB), DVD receivers, or plasma display panels (PDPs).

Features
  • 7 channel PurePath Digital evaluation module (double-sided plated-through PCB layout)
  • Stereo-channel line output
  • Stereo headphone output
  • Self-contained protection system (short circuit and thermal)
  • Standard I²S and I²C/control connector for TI input board
  • Double-sided plated-through printed circuit board (PCB) layout

Included:

  • Populated EVM Board
  • Populated Interface Board
  • IDC, PSU and USB Cables

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TAS5518-5152K8EVM:
TAS5518-5152K8 Evaluation Module

$399.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes*   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 1967 09 Jun 2006 74
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 149 04 Jun 2006 180
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 36 02 Jun 2006 29

Software (1)


TI Devices (2)

Part Number Name Product Family
TAS5152  125-W Stereo Digital Amplifier Power Stage  Speaker Amplifier and Modulator 
TAS5518  8 Channel Digital Audio PWM Processor  Speaker Amplifier and Modulator 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support