TAS5722L Digital Input Mono Class-D Audio Amplifier Evaluation Module TAS5722LEVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TAS5722LEVM features the TAS5722L digital input mono Class-D amplifier optimized for high-transient power capability to utilize the dynamic power headroom of small loudspeakers. 

  • TAS5722L is capable of delivering more than 14-W continuously into a 4-Ω speaker.
  • TAS5722L’s wide supply voltage capabilities, from 4.5-V to 17-V, provides additional system flexibility.
  • TAS5722L can be used in traditional stereo system with I2S or in distributed amplifier systems with up to 8 channels on a single TDM line.
  • TAS5722LEVM is able to run without I2C initialization and features on-board USB-I2C controller for GUI-driven control.

Features
  • Mono BTL, closed loop Class-D audio amplifier
  • I2S input mono Class-D amplifier with 4.5V - 17V power supply
  • USB connection to PC provides control and streaming data
  • Supported with user's guide and easy-to-use PC software

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TAS5722LEVM:
TAS5722L Digital Input Mono Class-D Audio Amplifier Evaluation Module

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 6418 15 Sep 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (6)

Part Number Name Product Family
SN74LVC1G02  Single 2-Input Positive-NOR Gate  Gate 
SN74LVC1G06  Single Inverter Buffer/Driver With Open-Drain Output  Buffer/driver 
SN74LVC1G125  Single Bus Buffer Gate With 3-State Outputs  Buffer/driver 
TAS5722L  20-W Mono Digital Input Class-D Audio Amplifier with 1.8-V Digital I/O  Audio amplifiers 
TCA9406  2-Bit Bidirectional 1-MHz I2C Bus and SMBus Voltage-Level Shifter  I2C 
TPS736  Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles