TAS5760M/MD/L/LD Evaluation Module

(ACTIVE) TAS5760XXEVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TAS5760xxEVM allows evaluation of the TAS5760xx family of closed-loop, I2S-input amplifiers. It is populated with a TAS5760MDDCA (48-pin HTSSOP package) device which allows operation from power supply voltages from 4.5V to 26.4V and includes an integrated head phone amplifier / 2Vrms line driver. The TAS5760xxEVM can be operated in both stereo BTL mode as well as mono PBTL mode.

When combined with a PurePath™ Console Mother Board (PurePath-CMBEVM – must be ordered separately) and PurePath™ Console GUI (PurePathConsole – must be ordered separately) you have a complete audio evaluation system at your fingertips that allows audio inputs from a variety of sources to the TAS5760xxEVM, and a GUI to control the device and supporting circuitry. The GUI can also be used to emulate the hardware control mode of the TAS5760xx device. Note: the GUI is required to operate the TAS5760xxEVM, regardless of whether hardware control mode or software control mode is used.

The EVM ships with the TAS5760MDDCA installed. For evaluation  of the other versions (TAS5760MDCA, TAS5760LDCA, and TAS5760LDDCA), please order a free sample from our website, and replace the IC on the TAS5760xxEVM. The TAS5760xxEVM is not compatible with the TAS5760xxDAP devices. We do not offer an EVM for that package option; please contact the local field applications engineer for access to design resources to help you integrate the alternate package into your design.

NOTE: You must register to download the GUI. We strive to respond to all requests within three business days (usually the same day). However, if you don’t get a response within three business days, please post a request on e2e to let us know. Unfortunately, we don’t approve hobbyists or students for the PurePath Console GUI.

Features
  • GUI control via PurePath Console (PurePathConsole)
  • PurePath Console Mother Board (PurePath-CMBEVM) provides flexible input signal routing (USB, SPDIF, and analog)
  • Operation in hardware or software (I2C) mode
  • Stereo channels with I2S input
  • Supports up to 96 kHz sample rates
  • Built-in digital and soft clippers to set the output power level of the end equipment
  • Operates in BTL or PBTL configurations
  • Option for integrated Headphone / 2Vrms Line Driver
  • For technical questions, please post a new thread on e2e, and one of the applications engineering staff will respond


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status Ext Power Supply  

TAS5760XXEVM:
TAS5760M / TAS5760MD / TAS5760L / TAS5760LD Evaluation Module

$99.00(USD)




Pricing may vary.



ACTIVE No 
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (4)
Title Abstract Type Size (KB) Date Views
PDF 1979 09 May 2017
PDF 1935 09 May 2017
PDF 1647 09 May 2017
PDF 1685 09 May 2017
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 3221 19 Dec 2013 550
Design files (1)
Title Abstract Type Size (KB) Date Views
ZIP 1039 27 Sep 2013 34

Development Tools (1)

Name Part Number Tool Type
PurePath Console Graphical Development Suite for Audio system design and development  PUREPATHCONSOLE  SW Development Tools, IDEs, Compilers 

TI Devices (4)

Part Number Name Product Family
TAS5760L  Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 16.5V  Mid-Power Audio Amplifiers (10-50W) 
TAS5760LD  Closed Loop I2S Input Amplifier with Power Limiter and Integrated Headphone, PVDDmax of 16.5V  Mid-Power Audio Amplifiers (10-50W) 
TAS5760M  Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 26.4V  Mid-Power Audio Amplifiers (10-50W) 
TAS5760MD  Closed Loop I2S Input Amplifier with Power Limiter and Integrated Headphone, PVDDmax of 26.4V  Mid-Power Audio Amplifiers (10-50W) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki