Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors  Status : ACTIVE

TELECOMLIB

Description/Features

Technical Documents

Support & Community


Order Now
Part Number Buy from Texas Instruments Status Current Version   Version Date   Description  

AEC-AER:
Acoustic Echo Cancellation/Removal for TI C64x+, C674x, C55x and Cortex(tm)A8 Processors - now available with no waiting

Free


ACTIVE Click Get Software for most recent version   See Release Notes   Acoustic echo cancellation/removal removes or minimizes acoustic echo in phones or similar applications.  

FAXLIB:
FAX Library (FAXLIB) for C66x, C64x+ and C55x Processors

Free


ACTIVE Click Get Software for most recent version   See Release Notes   FAXLIB contains reliable field-hardened fax relay processing software.  

VOLIB:
Voice Library (VoLIB) for C66x, C64x+ and C55x Processors

Free


ACTIVE v2.00.00.00   19 APR 2012   Voice Library facilitates signal processing chain development for voice over IP applications.  

Description

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be acquired from TI separately, the components of VoLIB satisfy most of the fundamental building blocks required to develop a complete VoIP signal processing chain.

 

Fax Library - FAXLIB provides components that allow a development team to reduce time-to-market by providing the major building blocks of a fax relay processing system. The library contains reliable field-hardened fax relay processing software.

 

Acoustic Echo Cancellation/Removal (AEC/AER) - AER serves the purpose of removing and minimizing the impact of acoustic echo in a phone or other similar devices or systems. The acoustic echo is generated by the coupling between the speaker and the microphone of the same device or system. When the system is operated in hands-free mode, the acoustic echo can be very strong, and may be even higher than the direct speech power generated by the near-end talker.

 

Additional Information:

BIOS Forum

Features

VoLIB

  • Telogy Software Line Echo Canceller (ECU)
  • Tone Detection Unit (TDU)
  • Caller ID Detection/Generation (CID)
  • Tone Generation Unit (TGU)
  • Voice Activity Detection Unit (VAU)
  • Noise Matching Functions
  • Packet Loss Concealment (PLC)
  • Voice Enhancement Unit (VEU)  

FAXLIB

  • Fax Interface Unit (FIU)
  • Fax Modem (FM)
  • High-level Data Link Control (HDLC) 

 

AEC/AER
For detailed information, click GET SOFTWARE button (above) to find AER Fact Sheet and additional documents.

  • Automatic Microphone Gain Control (AGC)
  • Transducer Equalization (EQ)
  • Dynamic Range Compression (DRC)
  • Adaptive Spectral Noise Reduction (ASNR)

Technical Documents
TI Wikis (1)
Title Date
TI Embedded Processors Wiki 19 Oct 2012

Software (1)

Name Part Number Software Type
CODECS -Audio, Video, Speech- C64x+-based Devices (OMAP35x, C645x, C647x, DM646, DM644x, DM643x)  C64XPLUSCODECS  Software Codecs 

TI Devices (55)

Part Number Name Product Family
AVCE6467T  Digital Media System-on-Chip  DSP + ARM9 
DM3730  Digital Media Processor  ARM Cortex-A8+ Video Core 
OMAP-L132  C6000 DSP+ARM Processor  DSP+ARM9 
OMAP-L137  C6000 DSP+ARM Processor  DSP+ARM9 
OMAP-L138  C6000 DSP+ARM Processor  DSP+ARM9 
TMS320C5504  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320C5505  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320C5514  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320C5515  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320C6410  Fixed-Point Digital Signal Processor  Fixed-point 
TMS320C6412  Fixed-Point Digital Signal Processor  Fixed-point 
TMS320C6413  Fixed-Point Digital Signal Processor  Fixed-point 
TMS320C6414T  Fixed-Point Digital Signal Processor  Fixed-point 
TMS320C6415T  Fixed-Point Digital Signal Processor  Fixed-point 
TMS320C6416T  Fixed-Point Digital Signal Processor  Fixed-point 
TMS320C6418  Fixed-Point Digital Signal Processor  Fixed-point 
TMS320C6421  Fixed-Point Digital Signal Processor  Fixed-point 
TMS320C6424  Fixed-Point Digital Signal Processor  Fixed-point 
TMS320C6452  Digital Signal Processor  Fixed-point 
TMS320C6455  Fixed-Point Digital Signal Processor  Fixed-point 
TMS320C6457  Communications Infrastructure Digital Signal Processor  Fixed-point 
TMS320C6472  Fixed-Point Digital Signal Processor  C6000 Multicore DSP 
TMS320C6474  Multicore Digital Signal Processor  C6000 Multicore DSP 
TMS320C6742  Fixed/Floating Point Digital Signal Processor  Fixed/Floating-point 
TMS320C6743  Fixed/Floating-Point Digital Signal Processor  Fixed/Floating-point 
TMS320C6745  Fixed/Floating-Point Digital Signal Processor  Fixed/Floating-point 
TMS320C6746  Fixed/Floating Point Digital Signal Processor  Fixed/Floating-point 
TMS320C6747  Fixed/Floating-Point Digital Signal Processor  Fixed/Floating-point 
TMS320C6748  Fixed/Floating Point Digital Signal Processor  Fixed/Floating-point 
TMS320DM640  Video/Imaging Fixed-Point Digital Signal Processor  DSP 
TMS320DM641  Video/Imaging Fixed-Point Digital Signal Processor  DSP 
TMS320DM642  Video/Imaging Fixed-Point Digital Signal Processor  DSP 
TMS320DM643  Video/Imaging Fixed-Point Digital Signal Processor  DSP 
TMS320DM6431  Digital Media Processor  DSP + ARM9 
TMS320DM6433  Digital Media Processor  DSP + ARM9 
TMS320DM6435  Digital Media Processor  DSP + ARM9 
TMS320DM6437  Digital Media Processor  DSP + ARM9 
TMS320DM6441  DaVinci Digital Media System-on-Chip  DSP + ARM9 
TMS320DM6443  DaVinci Digital Media System-on-Chip  DSP + ARM9 
TMS320DM6446  DaVinci Digital Media System-on-Chip  ARM9+Video Core 
TMS320DM6467T  Digital Media System-on-Chip  DSP + ARM9 
TMS320DM647  Digital Media Processor  DSP 
TMS320DM648  Digital Media Processor  DSP 
TMS320VC5501  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320VC5502  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320VC5503  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320VC5504  Low-Power Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320VC5505  Low-Power Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320VC5506  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320VC5507  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320VC5509  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320VC5509A  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320VC5510  Fixed-Point Digital Signal Processor  16-bit Fixed-point 
TMS320VC5510A  Fixed-Point Digital Signal Processors  16-bit Fixed-point 
VCE6467T  Digital Media System-on-Chip  DSP + ARM9 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   12 Nov 2013  -  15 Nov 2013  
In-Person   01 Oct 2013  -  04 Oct 2013  
In-Person   14 May 2013  -  17 May 2013  
Recorded Content   On Demand  
Recorded Content   On Demand  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number