THS1408 Evaluation Module

(ACTIVE) THS1408EVM

Description & Features

Technical Documents

Support & Community

Order Now


Key Document

Description

View  View THS1408EVM Graphic

The THS1408EVM (evaluation module) provides a platform for evaluating the THS1408 analog-to-digital converter. Similar tools can be found for evaluating the following ADCs: THS1401, THS14F01, THS1403 and THS14F03. Use this board to evaluate the THS1408 under various signal, reference, and supply conditions.

Need For Use:  A function generator and +3.3-V supply. See User's Manual for additional information.

Features

Optional:  EVM test software below for use with TMS320C6xxx DSP to allow viewing of ADC inputs & outputs on your PC:


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

THS1408EVM:
THS1408 Evaluation Module

Pricing may vary.

ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (2)
Title Abstract Type Size (KB) Date Views
PDF 571 07 Sep 2005
PDF 329 23 Jun 2000
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 523 18 Sep 2000 702

TI Devices (6)

Part Number Name Product Family
THS1401  14-Bit, 1 MSPS ADC Single Ch., Diff. Input, DSP/uP IF, Pgmable Gain Amp, Internal S&H  Analog to Digital Converter 
THS1403  14-Bit, 3 MSPS ADC Single Ch., Diff. Input, DSP/uP IF, Pgmable Gain Amp, Internal S&H  Analog to Digital Converter 
THS1408  14-Bit, 8 MSPS ADC Single Ch., Diff. Input, DSP/uP IF, Pgmable Gain Amp, Internal S&H  Analog to Digital Converter 
THS14F01  14-bit, 1 MSPS ADC with 32-word FIFO  Analog to Digital Converter 
THS14F03  14-bit, 3 MSPS ADC with 32-word FIFO  Analog to Digital Converter 
TMS320VC5416  Digital Signal Processor  16-bit Fixed-point 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support