THS3110 Evaluation Module

(ACTIVE) THS3110EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

View  ViewTHS3110EVM Graphic

The THS3110 EVM User's Guide is included within the Datasheet.

The THS3110 EVM is a turnkey module that allows you to evaluate the low-noise, high-voltage, current-feedback amplifier used in high performance applications. The THS3110 EVM features a power-down pin that puts the amplifier in low power standby mode, and lowers the quiescent current. This module provides well-regulated ac performance characteristics and allows for high output voltage swings at high frequencies.

Applications:

  • Video Distribution
  • Power FET Driver
  • Pin Driver
  • Capacitive Load Driver

Features

THS3110 evaluation module features:

  • Low Noise
  • High Output Current Drive: 260 mA
  • High Slew Rate: 1300 Vµs
  • Wide Bandwidth: 90 MHz
  • Wide Supply Range: ±5 V to ±15 V
  • Power-Down

Order Now
Part Number Buy from Texas Instruments or Third Party Status

THS3110EVM:
THS3110 Evaluation Module

$49.00(USD)

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1305 12 Oct 2009

Design Kits & Evaluation Modules (4)

Name Part Number Tool Type
THS3111 Evaluation Module  THS3111EVM  Evaluation Modules & Boards 
THS3112EVM Evaluation Module  THS3112EVM  Evaluation Modules & Boards 
THS3120 Evaluation Module  THS3120EVM  Evaluation Modules & Boards 
THS3121 Evaluation Module  THS3121EVM  Evaluation Modules & Boards 

TI Devices (8)

Part Number Name Product Family
OPA2674  Dual Wideband, High Output Current, Operational Amplifer with Current Limit  Operational Amplifiers (Op Amps) 
OPA691  Wideband Current Feedback Operational Amplifier with Disable  Operational Amplifiers (Op Amps) 
THS3091  Single- High-Voltage, Low Distortion, Current-Feedback Operational Amplifier  Operational Amplifiers (Op Amps) 
THS3110  Single, Low Noise, High Voltage Current-Feedback Amplifier with Power-down  Operational Amplifiers (Op Amps) 
THS3111  Single, Low Noise, High Voltage Current-Feedback Amplifier  Operational Amplifiers (Op Amps) 
THS3112  Dual, Low-Noise, High Output Current, 110-MHz Amplifier  Operational Amplifiers (Op Amps) 
THS3120  Single, Low Noise, High Output Drive, 475mA Current-Feedback Amplifier with Power-down  Operational Amplifiers (Op Amps) 
THS3121  Single, Low Noise, High Output Drive, 475mA Current-Feedback Amplifier  Operational Amplifiers (Op Amps) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki