THS3112EVM Evaluation Module

(ACTIVE) THS3112EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

View  ViewTHS3112EVM Graphic

The THS3112 evaluation module (EVM) provides a platform for developing high-speed current-feedback application circuits.  It contains the THS3112 high-speed IC, a number of passive components, and  various features and footprints that enable the user to experiment, test, and verify various operational amplifier circuit implementations. It is also a good example of a high-speed PCB design.

Features
  • Wide operating supply voltage range: dual supply +/-5 to +/-15 Vdc operation
  • Unity gain inverting stage (channel 1 of the IC)
  • Noninverting stage with a gain of 2 (channel 2 of the IC)
  • The user can reconfigure as required
  • Power supply ripple rejection capacitors (C1 and C2)

Order Now
Part Number Buy from Texas Instruments or Third Party Status Ext Power Supply  

THS3112EVM:
THS3112EVM Evaluation Module

$49.00(USD)

ACTIVE No 

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1537 16 Sep 2010
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1600 17 Apr 2002 148

TI Devices (5)

Part Number Name Product Family
THS3001  420-MHz Current-Feedback Amplifier  Operational Amplifiers (Op Amps) 
THS3112  Dual, Low-Noise, High Output Current, 110-MHz Amplifier  Operational Amplifiers (Op Amps) 
THS3115  Dual, Low-Noise, High Output Current, 110-MHz Amplifier with Shutdown  Operational Amplifiers (Op Amps) 
THS3122  Dual, High Output Current, 120-MHz Amplifier  Operational Amplifiers (Op Amps) 
THS3125  Dual, High Output Current, 120-MHz Amplifier With Shutdown  Operational Amplifiers (Op Amps) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki