THS3125EVM Evaluation Module

(ACTIVE) THS3125EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

View  ViewTHS3125EVM Graphic

THS3125 Evaluation Board with Shutdown. This fully-populated board helps designers evaluate the performance of the THS3125 Current Feedback Amplifier with Shutdown. It is also a good example of a high-speed PCB design.

Features
  • Unity gain inverting stage; configurable gain
  • Noninverting stage with a gain of 2, also reconfigurable
  • Nominal 50 ohm input termination resistors
  • Nominal 50 ohm, 1 watt output matching resistors
  • 100 ohm, 1 watt output load resistors
  • Shutdown pin control
  • Power supply ripple rejection capacitors
  • Decoupling capacitors populated with 0.1uF capacitors

Order Now
Part Number Buy from Texas Instruments or Third Party Status

THS3125EVM:
THS3125EVM Evaluation Module

$49.00(USD)

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1636 13 May 2015
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1845 17 Apr 2002 164

TI Devices (1)

Part Number Name Product Family
THS3125  Dual, High Output Current, 120-MHz Amplifier With Shutdown  Operational Amplifiers (Op Amps) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki