THS4041 High Speed Amplifier Evaluation Module

(ACTIVE) THS4041EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

View  ViewTHS4041EVM Graphic

The THS4041 high-speed operational amplifier evaluation module (EVM) is a complete high-speed amplifier circuit. It consists of the THS4041 C-stable high-speed, low-power operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.7 inch by 1.4 inch. The EVM uses standard SMA miniature RF connectors for inputs and outputs and is completely assembled, fully tested, and ready to use - just connect it to power, a signal source, and a load (if desired).

Features
  • High bandwidth - 75 MHz, -3 dB at +/-15 Vcc and gain = 2
  • +/-5 V to +/-15 V operation
  • Inverting and non-inverting single-ended inputs
  • Module gain set to +2 (non-inverting) and -1 (inverting) - adjustable through component change
  • Nominal 5-ohm impedance inputs and outputs
  • Standard SMA miniature RF connectors
  • Good example of high-speed amplifier design and layout

Order Now
Part Number Buy from Texas Instruments or Third Party Status

THS4041EVM:
THS4041 High Speed Amplifier Evaluation Module

$49.00(USD)

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1245 03 Feb 2000
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 86 27 Jan 2000 114

TI Devices (1)

Part Number Name Product Family
THS4041  165-MHz C-Stable Voltage-Feedback Amplifier  Operational Amplifiers (Op Amps) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki