THS4051 High Speed Amplifier Evaluation Module

(ACTIVE) THS4051EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

View  ViewTHS4051EVM Graphic

The THS4051 high-speed operational amplifier evaulation module (EVM) is a complete high-speed amplifier circuit. It consists of the TI THS4051 high-speed, low-power operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.7 inch by 1.4 inch. The EVM uses standard SMA miniature RF connectors for inputs and outputs and is completely assembled, fully tested, and ready to use - just connect it to power, a signal source, and a load (if desired).

Features
  • High bandwidth - 30 MHz, -3 dB at +/-15 Vcc and gain = 2
  • +/-5 V to +/- 15 V operation
  • Inverting and non-inverting single-ended inputs
  • Module gain set to +2 (non-inverting) and -1 (inverting) - adjustable through component change
  • Nominal 50-ohm impedance inputs and outputs
  • Standard SMA miniature RF connectors
  • Good example of high-speed amplifier design and layout

Order Now
Part Number Buy from Texas Instruments or Third Party Status

THS4051EVM:
THS4051 High Speed Amplifier Evaluation Module

$49.00(USD)

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1091 04 Aug 2008
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 81 30 Jul 1999 106

TI Devices (1)

Part Number Name Product Family
THS4051  70-MHz Low-Cost Voltage-Feedback Amplifier  Operational Amplifiers (Op Amps) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki