THS4052 High Speed Amplifier Evaluation Module

(ACTIVE) THS4052EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

View  ViewTHS4052EVM Graphic

The THS4052 dual high-speed operational amplifier evaluation module (EVM) is a complete dual high-speed amplifier circuit. It consists of the TI THS4052 dual low-noise high-speed operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.9 inch by 2.2 inch. The EVM uses standard SMA miniature RF connectors for inuts and outputs and is completely assembled, tested, and ready to use - just connect it to power, a signal source, and a load (if desired).

Features
  • High bandwidth - 30 MHz, -3 dB at +/- 15 Vcc and gain = 2
  • +/-5 V to +/- 15 V operation
  • Non-inverting single-ended inputs - inverting-capable through component change
  • Module gain set to 2 (non-inverting) - adustable through component change
  • Nominal 50-ohm impedance inputs and outputs
  • Standard SMA input and output connectors
  • Good example of high-speed amplifier design and layout

Order Now
Part Number Buy from Texas Instruments or Third Party Status

THS4052EVM:
THS4052 High Speed Amplifier Evaluation Module

$49.00(USD)

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1091 04 Aug 2008
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 147 30 Jul 1999 90

TI Devices (1)

Part Number Name Product Family
THS4052  70-MHz Low-Cost Voltage-Feedback Amplifier, Dual  Operational Amplifiers (Op Amps) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki