THS4211 Evaluation Module with Unity Gain
(ACTIVE) THS4211EVM-UG
Key Document

- THS4211EVM-UG Unity Gain
(PDF 364 KB)
22 Oct 2002
Description
The THS4211EVM and THS4215EVM are designed to demonstrate the functionality and versatility of the device. There are three versions of the EVM: gains >+2/-1 with shutdown (THS4215EVM), gains >+2/-1 without shutdown (THS4211EVM), and noninverting unity gain configuration w/o shutdown(THS4211EVM-UG). The EVM is ready for power, input signal, and test instruments. Gain is adjustable by changing the feedback and gain resistors.
Features
- Power supply: single 4.5 to 15 Vdc, dual +/-2.5Vdc to +/-7.5 Vdc
- Input impedance is 50W for Vin- and Vin+
- Default load resistance is 500W
- Power down connection uses test points (THS4215 only)
- Connectors are -Vs, GND, +Vs, In+, In-, Out
- Input/Output connectors are SMA, and power connectors are banana
Order Now
Part Number | Buy from Texas Instruments or Third Party | Buy from Authorized Distributor | Status | |||||||
THS4211EVM-UG: |
Pricing may vary.
|
ACTIVE | ||||||||
Contact a Distributor |
TI's Standard Terms and Conditions for Evaluation Modules apply.
Technical Documents
User guides (1)
Title | Abstract | Type | Size (KB) | Date |
364 | 22 Oct 2002 |
More literature (1)
Title | Abstract | Type | Size (KB) | Date |
39 | 02 Jan 2019 |
Related Products
TI Devices (1)
Part Number | Name | Product Family |
---|---|---|
THS4211 | Ultra-Low-Distortion, High-Speed Operational Amplifier with Shutdown | Operational amplifiers (op amps) |
Support & training
Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.
Search answers from TI experts
Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.
If you have questions about quality, packaging, or ordering TI products visit our Support page.