THS4215 Evaluation Module

(ACTIVE) THS4215EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

View  ViewTHS4215EVM Graphic

The THS4211EVM and THS4215EVM are designed to demonstrate the functionality and versatility of the device. There are three versions of the EVM: gains >+2/-1 with shutdown (THS4215EVM), gains >+2/-1 without shutdown (THS4211EVM), and noninverting unity gain configuration w/o shutdown(THS4211EVM-UG). The EVM is ready for power, input signal, and test instruments. Gain is adjustable by changing the feedback and gain resistors.

Features
  • Power supply: single 4.5 to 15 Vdc, dual +/-2.5Vdc to +/-7.5Vdc
  • Input impedance is 50W for Vin- and Vin+
  • Default load resistance is 500W
  • Power down connection uses test points (THS4215 only)
  • Connectors are -Vs, GND, +Vs, In+, In-, Out
  • Input/Output connectors are SMA, and power connectors are banana

Order Now
Part Number Buy from Texas Instruments or Third Party Status

THS4215EVM:
THS4215 Evaluation Module

$49.00(USD)

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 543 01 Oct 2002 72

TI Devices (1)

Part Number Name Product Family
THS4215  High-Speed, Ultra-Low-Distortion, Operational Amplifier with Shutdown  Operational Amplifiers (Op Amps) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki