THS4221 Evaluation Module

(ACTIVE) THS4221EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

View   View THS4221EVM Graphic

This EVM is used for testing the THS4221. It is fully populated, ready for testing-just add power, signal source, and monitoring instruments. The gain can be changed by changing the feedback and gain resistors. For a list of recommended resistor values, see the THS4221 Datasheet.

Features
  • Power Supply: single 2.7 to 15 Vdc, dual +/-1.35 to 7.5 Vdc
  • Termination impedance is 50 Ohms on V1in-, V1in+, V2in+, but can be reconfigured
  • Load impedance is 1K Ohms on channel 1 and 500 Ohms on channel 2
  • Connectors: Vs+, GND, Vs-, V1in+, V1out, V2in+, V2in-, V2out, test points
  • Input and Output signals are via SMA connectors, and power connectors are via banana plugs

Order Now
Part Number Buy from Texas Instruments or Third Party Status

THS4221EVM:
THS4221 Evaluation Module

$49.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date
PDF 910 15 Apr 2003
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (2)

Part Number Name Product Family
THS4221  Low-Distortion High-Speed Rail-to-Rail Output Operational Amplifier  Operational amplifiers (op amps) 
THS4222  Low-Distortion High-Speed Rail-to-Rail Output  Operational amplifiers (op amps) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs