THS4222 Evaluation Module

(ACTIVE) THS4222EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

View  ViewTHS4222EVM Graphic

This EVM is used for testing the THS4222. It is fully populated, ready for testing-just add power, signal source, and monitoring instruments. The gain can be changed by changing the feedback and gain resistors. For a list of recommended resistor values, see the THS4222 Datasheet.

Features
  • Power Supply: single 2.7 to 15 Vdc, dual +/-1.35 to 7.5 Vdc
  • Termination impedance is 50W on V1in-, V1in+, V2in+, but can be reconfigured
  • Load impedance is 1 KW on channel 1 and 500W on channel 2
  • Connectors: Vs+, GND, Vs-, V1in+, V1in-, V1out, V2in+, V2in-, V2out, tespoints
  • Input and Output signals are via SMA connectors, and power connectors are via banana plugs

Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

THS4222EVM:
THS4222 Evaluation Module

$49.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 317 28 Aug 2002 123

TI Devices (1)

Part Number Name Product Family
THS4222  Low-Distortion High-Speed Rail-to-Rail Output  Operational Amplifiers (Op Amps) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki