THS4225 Evaluation Module


Description & Features

Technical Documents

Support & Training

Order Now

Key Document
Download - PDF Icon


View  ViewTHS4225EVM Graphic

This EVM is used for testing the THS4225. It is fully populated, ready for testing-just add power, signal source, and monitoring instruments. The gain can be changed by changing the feedback and gain resistors. For a list of recommended resistor values, see the THS4225 Datasheet.

  • Power Supply: single 2.7 to 15 Vdc, dual +/-1.35 to 7.5 Vdc
  • Termination impedance is 50 Ohms on V1in-, V1in+, V2in+, but can be reconfigured
  • Load impedance is 1K Ohms on channel 1 and 500 Ohms on channel 2
  • Connectors: Vs+, GND, Vs-, V1in+, V1out, V2in+, V2in-, V2out, test points
  • Input and Output signals are via SMA connectors, and power connectors are via banana plugs

Order Now
Part Number Buy from Texas Instruments or Third Party Status

THS4225 Evaluation Module



TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 910 15 Apr 2003 144

TI Devices (2)

Part Number Name Product Family
THS4225  Low-Distortion High-Speed Rail-to-Rail Output Operational Amplifier  Operational Amplifiers (Op Amps) 
THS4226  Low-Distortion High-Speed Rail-to-Rail Output with Shutdown  Operational Amplifiers (Op Amps) 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.