THS4275 Evaluation Module


Description & Features

Technical Documents

Support & Training

Order Now

Key Document
Download - PDF Icon


View  ViewTHS4275EVM Graphic

The THS4271EVM and THS4275EVM are designed to demonstrate the functionality and versatility of the device. There are three versions of the EVM: gains >+2/-1 with shutdown (THS4275EVM), gains >+2/-1 without shutdown (THS4271EVM), and noninverting unity gain configuration w/o shutdown (THS4271EVM-UG). The EVM is ready for power, input signal, and test instruments. Gain is adjustable by changing the feedback and gain resistors.

  • Power supply: single 4.5 to 15 Vdc, dual +/-2.5Vdc to +/-7.5Vdc
  • Input impedance is 50W for Vin-, Vin+, and Vout
  • Load resistance is 500W
  • Power down connection uses test points (THS4275 only)
  • Connectors are -Vs, GND, +Vs, In+, In-, Out+, testpoints
  • Input/Output connectors are SMA, and power connectors are banana

Order Now
Part Number Buy from Texas Instruments or Third Party Status

THS4275 Evaluation Module



TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 364 25 Sep 2002 134
PDF 544 17 Sep 2002 78

TI Devices (1)

Part Number Name Product Family
THS4275  Super-Fast Ultra-Low Distortion High Speed Amplifier with Shutdown  Operational Amplifiers (Op Amps) 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.