THS4505 Evaluation Module THS4505EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The THS4505EVM provides a platform for developing high speed fully differential amplifier application circuits. It is populated with components to demonstrate fully differential operation. The user needs to only add power, input signal, and test instruments to operate the EVM. The user can change the feedback and gain resistors to change the gain. The device datasheet has a list of recommended resistor values.

Features
  • Power Supply: single 5Vdc, dual +/-5 Vdc
  • Inputs/Outputs can be configured as single-ended, or fully-differential, independently
  • Input impedance is 50W
  • Output Transformer
  • Load resistance of 800W reflected through the transformer
  • Antialiasing and low pass filter footprints
  • Connections: Vs-, GND, Vs+, Vin+, Vin-, Vout+, Vout-, Vocm, Powerdown, and testpoints
  • Input and Output signals are via SMA connectors, and power connectors are via banana plugs

Order Now
Part Number Buy from Texas Instruments or Third Party Status

THS4505EVM:
THS4505 Evaluation Module

$49.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 812 19 Jun 2002

TI Devices (1)

Part Number Name Product Family
THS4505  Wideband, Low-Distortion Fully Differential Amplifier  Special function amplifiers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles