THS7314EVM

THS7314 evaluation module

THS7314EVM

Order now

Overview

The THS7314EVM is an evaluation module for the D (8-lead SOIC) package.

The THS7314EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

The THS7314 evaluation module (EVM) User's Guide is included within the Product Datasheet.

Features
  • Configured with 75 ohms input/output impedance
  • Single Supply: 3 V to 5 V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and Output signals are via RCA and BNC connectors
Video amplifiers
THS7314 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain
Download View video with transcript Video

Order & start development

Evaluation board

THS7314EVM — THS7314 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate THS7314EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Hardware development

EVALUATION BOARD
THS7303EVM THS7303 evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos