THS7327 Evaluation Module

(ACTIVE) THS7327EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

View   View THS7327EVM

THS7327EVM is an evaluation Module for the PHP (48 pin HTQFP) package.

The THS7327EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 Ω input and output termination.

The THS7327 evaluation module (EVM) User's Guide is included within the product datasheet.

Features
  • Configured with 75 Ω input/output impedance
  • I²C Interface
  • Single Supply: 2.7 V to 5 V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and Output signals are via RCA and BNC connectors

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

THS7327EVM:
THS7327 Evaluation Module

$199.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 764 13 Oct 2011

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
THS7303EVM Evaluation Module  THS7303EVM  Evaluation Modules & Boards 

TI Devices (4)

Part Number Name Product Family
THS7303  3-Ch Low Power Video Amp w/I2C Control, Select Filters +6db Gain 2:1 Input MUX  Special function amplifiers 
THS7313  3-Channel Low Power SDTV Video Amp w/I2C Control +6dB Gain SAG Correct 2:1 MUX  Special function amplifiers 
THS7327  3-Channel RGBHV Video Buffer with I2C Control, Selectable Filters, Monitor Pass-Thru, 2:1 MUX  Special function amplifiers 
THS7353  3-Channel Low Power Video Amp w/I2C Control, Selectable Filters, 0dB Gain, 2:1 MUX  Special function amplifiers 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs