THS8135 Evaluation Module Status: ACTIVE

THS8135EVM

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

View  View THS8135EVM Image

The THS8135EVM is a four-layer printed circuit board designed for evaluation of the THS8135 or THS8136 triple DAC. A TVP7002 video and graphics digitizer is included on THS8135EVM for digitizing analog RGB graphics inputs, providing a digital source for evaluation of the THS8135. The THS8135EVM is configured for support of RGB graphics formats. The maximum conversion rate of the EVM is 162MSPS providing support for graphics formats up to UXGA – 60 Hz. I2C communication with the EVM is provided by a host PC USB port and the Video Control Center (VCC) software tool provided with the EVM.

Features
  • Easy to use EVM system
  • Easy to use Windows based software
  • Provides default register configuration for easy setup
  • Supports user-customizable register configurations to support development efforts

The THS8135EVM is designed to allow evaluation of the THS8135 triple DAC through use of the TVP7002 triple ADC configured for RGB graphics support. One standard DB15 graphics input connector is provided for input, and another DB15 connector is provided for output and connection to a monitor. Footprints for ferrite beads are provided on the RGB input and output signal paths, but are factory populated with 0-Ω resistors to provide maximum RGB bandwidth. The THS8135 DACs are current-steering DACs designed to directly drive a doubly terminated 75-Ω load.

One 75-Ω load resistor is present on the EVM board at each DAC output. The other 75-Ω termination is typically present in the monitor. The full-scale output current supplied by the THS8135 DACs may be adjusted by the resistor connected to the THS8135 FSADJ pin. The factory installed resistors should provide a full-scale output range near 700 mV when the THS8135EVM outputs are terminated with 75 Ω.


Order Now
Part Number Texas Instruments Status Price (US$) Host   OS   Current Version   Version Date  

THS8135EVM:
THS8135 Evaluation Module


ACTIVE $299.00   PC   Microsoft Windows XP   v1.0   01 MAR 2010  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1374 06 Jan 2010 911
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 297 18 Jul 2011 461
ZIP 1766 01 Oct 2010 181
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
AVCE6467T  Digital Media System-on-Chip  DaVinci Digital Video Processor 
THS8135  Triple 10-Bit 240MSPS Video DAC with Tri-Level Sync & Video (ITU-R.BT601)-Compliant Full Scale Range  Video and Imaging 
THS8136  Triple 10-Bit 180-MSPS Graphics and Video DAC  Video and Imaging 
VCE6467T  Digital Media System-on-Chip  DaVinci Digital Video Processor 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support