TIDA-00004

Isolated Power Supplies Reference Design

TIDA-00004

Design files

Overview

This reference design demonstrates how to create a 3.3V or 5V isolated power supply for isolated RS-485, CAN or similar applications. There are five separate supplies on the board for different cases of input and output voltage, with and without regulated outputs.

Features
  • Push-pull driver for small transformers
  • High primary-side current drive
  • Low ripple on rectified output
  • Small footprint
  • Single 3.3V or 5V supply
  • This reference design is orderable

??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU161.PDF (96 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR255.PDF (58 K)

Detailed schematic diagram for design layout and components

TIDR256.PDF (108 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC180.ZIP (321 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

SN6501-MULXFMR-EVM — SN6501 transformer driver for isolated power supplies evaluation module

The SN6501-Multi-Xfmr EVM is configured with five independent circuits providing options to operate using either a +3.3Vdc or +5.0Vdc input and provides isolated 3.3Vdc or 5.0Vdc outputs. Two of the circuits include LDO's to regulate the output. The five configurations include 3Vdc-to-3Vdc with no (...)

Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report TIDA-00004 Test Results Sep. 26, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos