Indoor Light Energy Harvesting Reference Design for Bluetooth Low Energy (BLE) Beacon Subsystem TIDA-00100 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The Indoor Light Energy Harvesting Reference Design for Bluetooth Low Energy (BLE) Beacon Subsystem provides a solution where by with just the power of the typical indoor lighting in a retail environment (greater than 250 LUX) the Bluetooth Low Energy chip can broadcast BLE beacons.

This subsystem reference design is highly differentiated over existing solutions as it incorporates no batteries, thus eliminating the hassle of battery replacement, battery charging, and saving costs associated with battery maintenance.  This solution also ensures that there are no constraints around installation as long as there is typical indoor lighting available.  There is also no ON/OFF switch; the entire load connection and disconnection is handled by the power management IC therefore ensuring that the solution is self managing.

Features
  • Solar cell (Cymbet) optimized to  work in indoor lighting
  • Ultra-low power with high efficiency DC/DC boost converter/charger that manages solar cell
  • Continuous energy harvesting from low input sources: VIN ≥ 80-mV(Typical)
  • Ultra-low quiescent current: Iq < 330-nA (typ) of the power management IC and 1-uA of BLE chip
  • Cold-start voltage: VIN ≥ 330 mV (Typical)
  • Programmable dynamic Maximum Power Point Tracking (MPPT)

 

SPECIAL NOTE: The design documentation shows the CSD75205W1015 which is no longer recommended for new deisgn (NRND). The functional equivalent is the CSD75207W15.  


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ25505  Ultra low power harvester power management IC with boost charger, and autonomous power multiplexor  Battery management  Sample & Buy View Design Kits & Evaluation Modules
CC2541  Bluetooth low energy and proprietary wireless MCU  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CSD75207W15  -20V, P ch NexFET MOSFET™, dual Common Source WLP 1.5x1.5, 27mOhm  MOSFETs  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ25505 Download
CC2541 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1916 25 Sep 2014
Design files (6)
Title Type Size (KB) Date
PDF 60 15 Sep 2014
ZIP 368 28 Mar 2014
PDF 288 28 Mar 2014
PDF 199 28 Mar 2014
PDF 1406 28 Mar 2014
PDF 164 28 Mar 2014
Related Tools & Software

Software (2)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles