High-Definition (HD) Automotive SerDes w/ OpenLDI Interface over twisted pair for TFT LCD Displays

(OBSOLETE) TIDA-00131

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The TIDA-00131 reference design is a high speed serial video interface to connect a remote automotive TFT LCD display with 720px60 format and Open LDI (LVDS) Interface to a video processing system. It uses TI's FPD-Link III SerDes technology to transmit uncompressed video data (with Content Protection- HDCP option) and bidirectional control signals over shielded twisted pair.  This design incorporates the DS90UB927QEVM and DS90UB298QEVM boards together to create the solution.

Features
  • Direct Connect to Displays supporting the OpenLDI Standard (LVDS)
  • Bi-Directional Control Channel supporting GPIO and I2C
  • Supports TFT LCD displays up to 720p x 60Hz
  • Adaptive Equalizer Auto Calibrates for cable length, aging, and over temperature
  • Optional Content Protection - HDCP (DS90UH928QEVM & DS90UH927QEVM)
  • Diagnostic Built In Self Test (BIST) and Pattern Generation

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DS90UB928QEVM :
DS90UB928QEVM FPD-Link III Deserializer Evaluation Module

$299.00(USD)


Not Available ACTIVE

DS90UB927QEVM :
DS90UB927Q-Q1 5MHz-85MHz FPD-Link III Serializer Evaluation Module

$299.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DS90UB927Q-Q1  5MHz - 85MHz 24-bit Color FPD-Link III Serializer with Bidirectional Control Channel  FPD-Link SerDes  Sample & Buy View Design Kits & Evaluation Modules
DS90UB928Q-Q1  FPD-Link III Deserializer with Bidirectional Control Channel  FPD-Link SerDes  Not Available View Design Kits & Evaluation Modules
LP38693-ADJ-Q1  500mA Low Dropout CMOS Linear Regulators with Adjustable Output Stable with Ceramic Output Cap.  Power management  Sample & Buy View Design Kits & Evaluation Modules
LP3982  Micropower, Ultra-Low-Dropout, Low-Noise, 300-mA CMOS Regulator  Power management  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DS90UB927Q-Q1 Download
DS90UB928Q-Q1 Download
LP38693-ADJ-Q1 Download
LP3982 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 291 16 Apr 2014
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 306 16 Apr 2014
ZIP 324 16 Apr 2014
PDF 63 16 Apr 2014
PDF 147 16 Apr 2014
PDF 3620 16 Apr 2014
PDF 2631 16 Apr 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs