PoE PSE Type 2 (30W) IEEE 802.3at Fully Autonomous Quad Port Solution.

(ACTIVE) TIDA-00290

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

A fully autonomous IEEE802.3at, Type 2 (30W) Power-over-Ethernet (PoE) 4 Port Power Sourcing Equipment (PSE) solution. An additional configuration of two non-standard, high power ports (<60W) is provided. Both configurations support Gigabit Ethernet data pass through in 1000BASE-T ports.

This reference design is made up of two boards: Motherboard (TPS23861EVM-612) and Daughter board (TPS23861EVM-613). The daughter board features two TPS23861 IEEE 802.3at PoE PSE controller devices. The motherboard provides a multi-port base platform interface for the daughter board. Additionally, the motherboard provides interfaces for two optional boards: MSP-EXP430G2 LaunchPad™ (if custom Power Management programmability is desired) and USB-TO-GPIO Interface Adapter (if PC GUI based Power Management configuration is desired).

The complete solution has undergone exhaustive PoE testing and passes all industry-recognized conformance/interoperability test suites allowing customers to copy/paste the design without concern. The 2-layer PCB, daughter card, design delivers all of this on a low cost platform.

Features

• TPS23861 PSE devices default to full autonomous mode so no digital interface is required
• Passes UNH-IOL PoE Conformance/Interoperability and SIFOs Type 1/Type 2 Test Suites
• Four IEEE802.3at, Type 2 (30 W) ports and Two non-standard, high power (<60W) ports supported
• Entire design is powered by a single DC supply. Logic power is delivered by an on board 3.3V regulator (LM5007)
• I2C interface allows programming via PC-based-GUI, or Microcontroller based code
• Port ON status LEDs provides simple status indication in fully autonomous mode


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 TIDA-00290.1
(Output Voltage 1)
Vin (Min) (V)44
Vin (Max) (V)57
Vout (Nom) (V)48
Iout (Max) (A).6
Output Power (W)28.8
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyPOE
Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS23861EVM-612 :
TPS23861EVM: Evaluation Module for the TPS23861 QUAD IEEE 802.3at POWER-OVER-ETHERNET PSE CONTROLLER

$299.00(USD)


Not Available ACTIVE

USB-TO-GPIO :
USB Interface Adapter EVM

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO7241C  2.5 kVrms, 25 Mbps, 4-Channel 3/1 Digital Isolator   Isolation  Sample & Buy View Design Kits & Evaluation Modules
LM5007  9-75V Wide Vin, 500mA Constant On-Time Non-Synchronous Buck Regulator  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS23861  QUAD IEEE 802.3at Power-Over-Ethernet PSE Controller  Power over Ethernet (PoE)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7241C Download Download
LM5007 Download Download
Download Download
TPS23861 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Application notes (2)
Title Abstract Type Size (KB) Date Views
PDF 916 11 Jun 2014 0
PDF 1736 25 Apr 2014 0
Design files (10)
Title Abstract Type Size (KB) Date Views
ZIP 204 24 Jul 2014 0
ZIP 318 24 Jul 2014 0
PDF 1190 24 Jul 2014 0
PDF 2179 24 Jul 2014 0
PDF 274 24 Jul 2014 0
PDF 328 24 Jul 2014 0
PDF 94 24 Jul 2014 0
PDF 97 24 Jul 2014 0
PDF 171 24 Jul 2014 0
PDF 274 24 Jul 2014 0
Related Tools & Software

Design Kits & Evaluation Modules  ( 3 )

Name Part Number Tool Type
MSP430G2 LaunchPad Development kit  MSP-EXP430G2  Evaluation Modules & Boards 
TPS23861EVM-612 Evaluation Module for Quad IEEE 802.3at PoE PSE Controller  TPS23861EVM-612  Evaluation Modules & Boards 
USB Interface Adapter EVM  USB-TO-GPIO  Evaluation Modules & Boards 

Software (3)


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs