Cost Effective Bias Power Supply with <100mW Standby and 75% Efficiency Reference Design TIDA-00434 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is a multiple output (12V, 3.3V/5V), 2.4W bias power supply for home appliances using a low cost Quasi-resonant PWM controller. The design supports conversion of wide range DC input ranging from 90V DC to 425V DC or AC input ranging from 85V AC to 300V AC to standard power rails of 12V and 3.3V/5V. TIDA-00434 is able to achieve reduced switching losses, using a buck power stage operating in discontinuous mode with valley switching. The design offers high efficiency (>70%) and low stand-by power of <100mW when system is in idle mode. The design uses low cost external 800V BJT as a switch providing higher operating voltage margin. The PWM controller has integrated safety feature that turns off the external switch in case of loss of feedback which helps in preventing high output voltages. Reconfiguring the designfor different output voltage and standby power consumption levels is easier with simple resistor value changes. Overall the design offers a simple and rugged bias power supply with low standby power.

Features
  • Designed for wide operating input range 90VDC to 425VDC or 85 VAC to 300 VAC
  • Very low standby power of < 100mW for no load conditions.
  • Ultra-Simple circuit with low cost Off-the-shelf components
  • Tight output regulation of < ±1% on all output rails.
  • Robust Supply protected for Output Over-Current, Short-Circuit and Output Over-voltage conditions.
  • Inherent open loop /loss of feedback detection in the controller shuts the converter and safe-guards the system from High voltage intrusion.
  • Configurable for most of the output voltage needs from 1.5V to 15V with simple resistor change.
  • Efficiency of 75% at 125VDC input, and 74% at 325VDC input and full load
  • Small PCB form factor of 52 x 25 mm offers simplicity in usage.
  • Meets the requirements of Conducted Emissions standard – EN55011 class A

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV1117  Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection  Power management  Sample & Buy View Design Kits & Evaluation Modules
UA78L05A  3/8 Pin 100mA Fixed 5V Positive Voltage Regulator  Power management  Not Available Not Available
UCC28722  Low-Cost CVCC Flyback Controller With Primary-Side Regulation for Bipolar Power Device  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV1117 Download -
Download
Download -
Download -
Download -
Download -
UA78L05A Download -
Download -
Download Download
UCC28722 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 5617 12 May 2016
Design files (6)
Title Type Size (KB) Date
ZIP 169 17 Mar 2015
ZIP 2352 17 Mar 2015
PDF 695 17 Mar 2015
ZIP 95 17 Mar 2015
PDF 210 17 Mar 2015
PDF 246 17 Mar 2015
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles