TIDA-00689

Small Footprint Isolated DC/DC Converter for Analog Input Module Reference Design

TIDA-00689

Design files

Overview

Isolated power supply is important for analog components like analog-to-digital converters (ADCs) and operational amplifiers (op amps) in the field of factory automation and control. It prevents ground loops, reduces noise and is essential for protection from surge. This reference design shows a low-profile small form-factor isolated power design for analog modules where space is a primary concern.

Features
  • Very low profile with less than 1.8-mm component height
  • Isolated output with three voltages
  • ±15 V for analog supply
  • +5V  for ADC digital supply
  • Very small real estate of 12.7 mm x 40.8 mm
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBR7A.PDF (739 K)

Reference design overview and verified performance test data

TIDRM51.PDF (100 K)

Detailed schematic diagram for design layout and components

TIDRM54.PDF (433 K)

Detailed schematic diagram for design layout and components

TIDRM52.PDF (74 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRM50.PDF (250 K)

Detailed overview of design layout for component placement

TIDRM49.PDF (250 K)

Files used for 3D models or 2D drawings of IC components

TIDCC96.ZIP (504 K)

Design file that contains information on physical board layer of design PCB

TIDRM53.PDF (1433 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM5160LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML
LCD & OLED display power & drivers

TPS65130Split-Rail Converter with Dual, Positive and Negative Outputs (300mA typ)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Design guide Small Footprint Isolated Analog DC/DC Converter Reference Design (Rev. A) Jul. 06, 2016
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications PDF | HTML Nov. 09, 2022
Technical article Where shrinking makes sense: improving isolated, split-rail power designs in indus PDF | HTML Aug. 22, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP9780 Reference Design: Bipolar TFT LCD Supply Using TPS65131-Q1 and Charge Pumps TIDA-00129 1W Small Form Factor Power Supply with Isolated Dual Output for PLC I/O Modules TIDA-00237 Ultra-Small 1W, 12V-36V Iso Power Supply for Analog Prog Logic Controller Modules Reference Design TIDA-00688 1W Isolated Power Supply with Planar Transformer Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos