TIDA-00761

Low Power Battery Charge Management Reference Design for Wearables and IoT Applications

TIDA-00761

Design files

Overview

The TIDA-00761 is a power management solution using the bq25120 IC in a small form factor design targeted at low power wearable devices.  It integrates the most common functions for wearable devices: Linear charger, regulated output, load switch, manual reset with timer, and battery voltage monitor. The device supports charge currents from 5 mA to 300 mA.

Features
  • Highly Integrated Solution
  • Small WCSP Package, 2.5 mm x 2.5 mm
  • 700 nA (typical) Iq with Buck Converter Enabled
  • Configurable Termiantion Current Down to 500 uA
  • I2C Communication Control (Optional)
  • Battery Voltage Monitor
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAT4.PDF (814 K)

Reference design overview and verified performance test data

TIDRHO1.PDF (37 K)

Detailed schematic diagram for design layout and components

TIDRHO2.PDF (29 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHO3.PDF (167 K)

Detailed overview of design layout for component placement

TIDRHO4.PDF (338 K)

Detailed overview of design layout for component placement

TIDRHO6.ZIP (1231 K)

Files used for 3D models or 2D drawings of IC components

TIDCB33.ZIP (677 K)

Design file that contains information on physical board layer of design PCB

TIDRHO5.PDF (1409 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25120A300-mA linear battery charger with Power Path, integrated LDO and buck converter 1.8V default output

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide TIDA-00761 Test Results Sep. 28, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos