TIDA-00892

Isolated RS-485 With Integrated Signal and Power Reference Design

TIDA-00892

Design files

Overview

The TIDA-00892 reference design provides a compact solution capable of generating isolated DC power while supporting isolated RS-485 communication. The design consists of a reinforced digital isolator with integrated power combined with an RS-485 communication transceiver.

Features
  • Small Combination Solution (Equal to ISOW7841 Device Footprint)
  • Single Power Supply Solution (No separate supply required for interface side)
  • Reduced BOM Cost
  • Extendable to Other Full-Duplex RS-485 Tranceivers
Industrial
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCT4A.PDF (1815 K)

Reference design overview and verified performance test data

TIDRQ99.PDF (182 K)

Detailed schematic diagram for design layout and components

TIDRQA0.PDF (66 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQA1.PDF (114 K)

Detailed overview of design layout for component placement

TIDRQA3.ZIP (334 K)

Files used for 3D models or 2D drawings of IC components

TIDCD97.ZIP (274 K)

Design file that contains information on physical board layer of design PCB

TIDRQA2.PDF (496 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

RS-485 & RS-422 transceivers

SN65HVD14733.3V, Full-Duplex RS-485, 16kV IEC ESD, 20Mbps data rate, w/Enables

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7840Quad-channel, 4/0, reinforced digital isolator with integrated power

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7841Quad-channel, 3/1, reinforced digital isolator with integrated power

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7842Quad-channel, 2/2, reinforced digital isolator with integrated power

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7843Quad-channel, 1/3, reinforced digital isolator with integrated power

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7844Quad-channel, 0/4, reinforced digital isolator with integrated power

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Isolated RS-485 With Integrated Signal and Power Reference Design (Rev. A) Apr. 10, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00785 Isolated GaN Driver Reference Design TIDA-01230 Isolated RS-232 With Integrated Signal and Power Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos