RGB LED Signal Tower With IO-Link Interface Reference Design TIDA-00980 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The objective of the TIDA-00980 reference design is to develop an embedded firmware to interface and control the functions of a multi-segment RGB signal tower used in factory floor and industrial process automation of greater complexity. This design helps to give more flexible usage along with a sequence of terminal commands. The stack light can be controlled either via IO-Link or USB and different patterns can be configured.

Features
  • Flexible and easy-to-control RGB LED tower light design
  • Different switchable modes: demo, temperature, humidity and IO-link
  • Controllable RGB color, brightness, row and blinking speed
  • One to five RGB LED segments with four individual channels each
  • Adjustable maximum LED current up to 60 mA per channel

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
HDC1080  HDC1080 Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor  Sensors  Sample & Buy View Design Kits & Evaluation Modules
LMZ35003  7V to 50V, 2.5A Step-Down Power Module in 9x11x2.8mm QFN Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
MSP430F5528  25 MHz MCU with Integrated USB Phy, 128KB Flash, 8KB RAM, 12Bit/10 Channel ADC, 32BIT HW Multiplier  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
SN65HVD102  IO-Link PHY for device nodes  Interface  Sample & Buy View Design Kits & Evaluation Modules
TLC5971  12-Channel, 16-Bit ES-PWM RGB LED Driver with 3.3V Linear Regulator  LED drivers  Sample & Buy Not Available
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS7A16  60-V, 5-µA IQ, 100-mA low-dropout (LDO) voltage regulator with enable and power good  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
HDC1080 Download -
LMZ35003 Download -
MSP430F5528 Download Download
Download -
Download -
TLC5971 Download -
Download Download
TPD2E001 Download -
Download Download
Download -
Download Download
TPS7A16 Download -
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4327 02 Mar 2017
Design files (18)
Title Type Size (KB) Date
ZIP 496 10 Jun 2016
ZIP 342 10 Jun 2016
ZIP 1057 10 Jun 2016
ZIP 358 10 Jun 2016
PDF 1715 10 Jun 2016
PDF 700 10 Jun 2016
PDF 369 10 Jun 2016
PDF 181 10 Jun 2016
PDF 73 10 Jun 2016
PDF 60 10 Jun 2016
PDF 830 10 Jun 2016
PDF 538 10 Jun 2016
ZIP 459 12 Dec 2014
ZIP 1559 12 Dec 2014
PDF 1111 12 Dec 2014
PDF 117 12 Dec 2014
PDF 86 12 Dec 2014
PDF 929 12 Dec 2014
Related Tools & Software

Reference Designs  ( 2 )

Name Part Number Tool Type
IO-Link Sensor Transmitter Booster Pack  TIDA-00339  TI Designs
RGB LED Signal Tower for Industrial Automation Reference Design  TIDA-00979  TI Designs

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
MSP430FR4133 LaunchPad Development Kit  MSP-EXP430FR4133  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles