Single Layer, 180° Sinusoidal, 24V/2A Sensorless BLDC Drive Reference Design for Appliances TIDA-01223 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This single layer reference design is for pedestal fan and other similar appliances and has board size of 2-inch diameter and an integrated controller that reduces the component count. In addition, sensorless control eliminates the need for hall sensors and has multiple protection features such as Over Current Protection, Under Voltage Lock Out, Over Temperature Protection, each enhancing the robustness of this design.  This reference design works for 8 V to 24 V input voltage with capability of providing 3 A (peak)/2 A (rms) phase current.

Features
  • Nominal voltage: 24 V, with 3 A peak phase current
  • Single Layer Board
  • Compact size: Diameter of 2 inch
  • Protections: Over Current Protection, Motor Lock detect, Voltage Surge, Over Temperature Protection, Under Voltage Lock Out
  • TI's proprietary sensorless sinusoidal drive for optimum efficiency and low acoustic noise
  • Tested reference design which includes a Design Guide that describes its operation

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV10983  40W, 24V 3-phase sensorless BLDC motor driver  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV10983 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3384 29 Sep 2016
Design files (6)
Title Type Size (KB) Date
ZIP 324 13 Oct 2016
ZIP 410 13 Oct 2016
PDF 440 13 Oct 2016
PDF 98 13 Oct 2016
PDF 80 13 Oct 2016
PDF 190 13 Oct 2016
Related Tools & Software

Reference Designs  ( 2 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles