24-V AC Power Stage With Wide Vin Converter and Battery Backup Reference Design for Smart Thermostat

(ACTIVE) TIDA-01358

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-01358 reference design provides a low BOM cost, high efficiency power stage solution for smart thermostats and other gateway building automation end equipment. This power stage takes a 24Vac input and produces a 5V and 3.3V output rail which can power additional point-of-load converters if added. The design provides LiPo battery charging and seamless switching to battery power during a 24Vac brownout. The power-path capability provides battery power assistance allowing system load transient to exceed the current limit of the 24Vac to DC system, allowing a lower cost Wide Vin buck to be utilized.

Features
  • Battery backup
  • Independent battery charging and load path
  • Dynamic power path/battery power assist
  • High efficiency over entire load current range
  • USB over-curent compliant

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ24072  USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 200mV above Vbat | Linear  Battery Management Products  Sample & Buy View Design Kits & Evaluation Modules
LM2903  Dual Differential Comparator  Amplifiers  Sample & Buy Not Available
LM5166  3V-65V Input, 500mA Synchronous Buck Converter With Ultra-Low Iq  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TLV62080  1-A High Efficiency Synchronous Step-Down (Buck) Converter in 2x2mm SON Package  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPD2E2U06  Dual-Channel High-Speed ESD Protection  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules
TPS27081A  1.2V - 8V, 3A PFET High Side Load Switch w/ Level Shift & Adj Slew Rate Control  Integrated Load Switches  Sample & Buy Not Available

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 4732 06 Feb 2017 744
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 502 20 Dec 2016 5
ZIP 895 20 Dec 2016 37
PDF 1283 20 Dec 2016 40
PDF 311 20 Dec 2016 37
PDF 81 20 Dec 2016 52
PDF 595 20 Dec 2016 544

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs