TIDA-01395

24-V AC Power Stage With Wide Vin Converter and Battery Gauge Reference Design for Smart Thermostat

TIDA-01395

Design files

Overview

This reference design provides a low BOM count, high-efficiency power stage for smart thermostats and other gateway building automation designs. This power stage takes a 24-V AC input and produces a 5-V and 3.3-V output rail, which can power additional point-of-load converters if added. The design provides LiPo battery charging and seamless switching to battery power during a 24-V AC brownout. The power-path capability provides battery power assistance allowing load transient to exceed the current limit of the 24-V AC to DC system, allowing a lower cost wide-Vin buck to be used. The battery fuel gauge helps designers preserve battery life and ensure proper operation by helping the central processor make smarter decisions on power saving and system functionality.

Features
  • Battery fuel gauge
  • Dynamic power path/battery power assist
  • High efficiency over entire load current range
  • USB overcurrent compliant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCW0.PDF (5757 K)

Reference design overview and verified performance test data

TIDRQ89.PDF (617 K)

Detailed schematic diagram for design layout and components

TIDRQ90.PDF (76 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQ91.PDF (372 K)

Detailed overview of design layout for component placement

TIDRQ93.ZIP (978 K)

Files used for 3D models or 2D drawings of IC components

TIDCD95.ZIP (781 K)

Design file that contains information on physical board layer of design PCB

TIDRQ92.PDF (2114 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM51663V-65V Input, 500mA Synchronous Buck Converter With Ultra-Low Iq

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TLV620801.2A High Efficient Step Down Converter in 2x2mm SON Package

Data sheet: PDF | HTML
Battery charger ICs

BQ24072Standalone 1-cell 1.5-A linear battery charger, Power Path, 4.2-V VBAT and VOUT=VBAT + 225mV

Data sheet: PDF
Battery fuel gauges

BQ27426Single cell System-side battery fuel (gas) gauge w/Pre-programmed chemistry Profile

Data sheet: PDF | HTML
Comparators

LM2903Dual differential comparator

Data sheet: PDF | HTML
ESD protection diodes

TPD1E10B0612-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
Load switches

TPS27081A8-V, 3-A, 44-mΩ load switch with adj. rise time

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide 24Vac Power Stage With Battery Fuel Gauge for Thermostat Reference Design Mar. 09, 2017
Technical article The power to innovate industrial design PDF | HTML Mar. 27, 2017

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
BQSTUDIO Battery Management Studio (bqStudio) Software

Reference designs

REFERENCE DESIGN
TIDA-01358 24-V AC Power Stage With Wide Vin Converter and Battery Backup Reference Design for Smart Thermostat

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos