TIDA-01621

Smart Holding Brake Controller Reference Design with Current Regulation for Servo Drives & Robotics

TIDA-01621

Design files

Overview

This reference design implements safe brake control functionality in servo drives as per IEC EN 61800-5-2 by providing two channel output signals to control an external holding brake. The holding brake will be latched when the power supply is cut off and released when voltage is applied to the coil. This is accomplished by enabling/disabling the smart electronic load switches that supply power to the coil. This reference design also includes diagnostic features for detecting various faults, ensuring safe operation. TIDA-01600 uses the C2000TM LaunchpadTM development kit to generate the brake control signals and to perform the diagnostics functionality.

Features
  • Compact, smart, holding-brake controller solution
  • Can control 24V rated holding brake with current up to 2A
  • Dual-switch control provides redundancy to open brake-coil circuit
  • Galvanic isolation up to 2500-VRMS between holding-brake circuit and microcontroller
  • Hardware-based, pulse width modulation (PWM), current-control loops help to maintain constant hold current, irrespective of variation at input voltage
  • Protection against overvoltage, undervoltage, reverse polarity, and overcurrent
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE38.PDF (791 K)

Reference design overview and verified performance test data

TIDRWG6.PDF (206 K)

Detailed schematic diagram for design layout and components

TIDRWG7.PDF (66 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWG8.PDF (161 K)

Detailed overview of design layout for component placement

TIDM028.ZIP (438 K)

Files used for 3D models or 2D drawings of IC components

TIDRWH0.ZIP (2840 K)

Files used for 3D models or 2D drawings of IC components

TIDCEP9.ZIP (370 K)

Design file that contains information on physical board layer of design PCB

TIDRWG9.PDF (671 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LMR23610SIMPLE SWITCHER, 36V 1A Synchronous Step-Down Converter

Data sheet: PDF | HTML
Digital isolators

ISO7142CCQuad-channel, 2/2, 50-Mbps digital isolator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B69-Q1Automotive 150-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator

Data sheet: PDF | HTML
Solenoid drivers

DRV110Single-Channel Relay, Solenoid, Valve Low-Side Controller With Current Regulation

Data sheet: PDF | HTML
TVS diodes

TVS330033V flat-clamp surge protection device

Data sheet: PDF | HTML
eFuses & hot swap controllers

TPS26604.2-V to 60-V, 150mΩ, 0.1-2.23A eFuse with integrated input reverse polarity protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Smart Holding-Brake Control and Diagnostics Reference Design for Servo Drives May 24, 2018

Related design resources

Hardware development

DEVELOPMENT KIT
LAUNCHXL-F28027 C2000 Piccolo MCU F28027 LaunchPad™ development kit

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos