View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.
Description
This highly integrated piezo haptic driver reference design features advanced digital interface, configurable boost converter and high voltage amplifier. The board does not require a large, expensive transformer, making it the industry’s smallest complete single-chip solution for piezo haptic waveform generation. The reference design can be used for developing, testing, and demonstrating high-definition haptic effects for systems with capacitive touch buttons and other interfaces.
Features
- Preconfigured capacitive touch and haptic feedback demonstration/evaluation system
- Easy start up within minutes
- Integrated boost converter (105V) with up to 200Vpp output provides completely integrated high-voltage supply
- Built-in piezoelectric actuator provides high-definition haptic effects
- Supports custom-designed waveforms and external actuators for prototyping and development

Cart