SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems

(ACTIVE) TIDC-01002

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The SimpleLink™ Sub-1 GHz Sensor to Cloud reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a TI-RTOS gateway.  There is also a Linux-based Sensor to Cloud solution available. Learn more about the Linux-based solution.

This design provides a complete end-to-end solution for creating a Sub-1 GHz sensor network with an Internet of Things (IoT) gateway solution and cloud connectivity. The gateway solution is based on the low-power, SimpleLink Wi-Fi® CC3220 wireless microcontroller (MCU), which hosts the gateway application and the SimpleLink Sub-1 GHz CC1310 wireless MCU as the MAC-CO Processor.  The reference design also includes sensor node example applications running on the SimpleLink dual-band CC1350 wireless MCU. This design pre-integrates the TI 15.4-stack software which is supported as part of the SimpleLink CC13x0 software development kit (SDK) providing a complete Sub-1 GHz star networking solution. How fast can you connect?

Get started with the kit now.

Features
  • Large network with up to 50 secure nodes to cloud connectivity enabling long range mode, suitable for industrial settings such as building control and asset tracking
  • Providing a complete Sub-1 GHz networking solution with built-in frequency hopping for added robustness
  • Solution designed to be FCC and ETSI compliant
  • Faster time to market with a complete end to end solution based on proven hardware designs with out of the box ready to use demonstration software
  • IBM Watson cloud connectivity as well as built in flexibility to connect to multiple cloud providers

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

LAUNCHXL-CC1310:
SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

$29.00(USD)




Pricing may vary.



ACTIVE

CC3220SF-LAUNCHXL:
SimpleLink™ Wi-Fi® CC3220SF Wireless Microcontroller LaunchPad™ Development Kit

$49.99(USD)

Not Available ACTIVE

LAUNCHXL-CC1350US:
Simplelink CC1350 LaunchPad Bluetooth and Sub-1GHz Long Range Wireless Development Kit

$29.00(USD)




Pricing may vary.



ACTIVE

LAUNCHXL-CC1350EU:
Simplelink CC1350 LaunchPad Bluetooth and Sub-1GHz Long Range Wireless Development Kit

$29.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC1310  SimpleLink™ Sub-1 GHz Ultra-Low Power Wireless Microcontroller  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC1350  SimpleLink™ Ultra-Low Power Dual Band Wireless Microcontroller  Unknown  Sample & Buy View Design Kits & Evaluation Modules
CC3220  SimpleLink™ Wi-Fi® and IoT, Single-Chip Wireless MCU Solution  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Datasheet (2)
Title Abstract Type Size (KB) Date Views
PDF 1538 21 Nov 2016
PDF 1472 24 Oct 2016
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 4681 12 Jul 2017 1,940
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 7191 11 Jul 2017 60
ZIP 7321 11 Jul 2017 240
ZIP 3702 11 Jul 2017 197
ZIP 625 11 Jul 2017 248
ZIP 611 11 Jul 2017 253
PDF 67 11 Jul 2017 1,366
Related Tools & Software

Reference Designs (1)



Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki