Wi-Fi Camera Application for SimpleLink Wi-Fi CC3200 Launchpad

(ACTIVE) TIDC-CC3200CAMBOOST

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This SimpleLink Wi-Fi CC3200 Launchpad & Camera BoosterPack based design brings Wi-Fi camera capability to new applications as well as existing ones such as door bells. It enables the capture, remote control and transmission of JPEG (VGA or QVGA) images via Wi-Fi.

Features
  • Reference design includes design for camera BoosterPack that works with CC3200-LAUNCHXL boards
  • Board design supports Aptina MT9D11 (2 MP) and Omnivision OV3660 (3 MP) sensor modules. A variety of formats are supported, including JPEG compression. This design is connected to CC3200 via Parallel Interface (sensors are not included)
  • Design can be used to capture & store JPEG images to an embedded web server, email capture images using embedded SMTP protocol, or stream JPEG images up to 6 FPS
  • Camera demo application provided in CC3200SDK requires a C3200-LAUNCHXL + this camera design setup, in Access Point mode and stores captured VGA or QVGA images in JPEG format to an embedded web server for viewing from any device connected to CC3200 via Wi-Fi
  • Fully tested reference design system which includes the board design files, board user guide, demo software, demo user guide
  • Enables the Internet of Things (IoT)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC3200  SimpleLink™ Wi-Fi® and Internet-of-Things solution, a Single-Chip Wireless MCU  Wi-Fi  Sample & Buy View Design Kits & Evaluation Modules
CC3200MOD  SimpleLink™ Wi-Fi® and Internet-of-Things Module Solution, a Single-Chip Wireless MCU  Wi-Fi  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 1691 21 Jan 2015 9,818
PDF 3726 07 Aug 2014 961
Solution guides (1)
Title Abstract Type Size (KB) Date Views
PDF 3639 25 Aug 2016 18,021
Design files (10)
Title Abstract Type Size (KB) Date Views
ZIP 1792 04 Sep 2014 184
PDF 389 04 Sep 2014 140
ZIP 500 04 Sep 2014 143
ZIP 457 04 Sep 2014 117
PDF 98 04 Sep 2014 178
PDF 134 04 Sep 2014 885
PDF 131 14 Aug 2014 142
ZIP 244 14 Aug 2014 86
PDF 57 14 Aug 2014 176
PDF 57 14 Aug 2014 494
Related Tools & Software

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
SimpleLink Wi-Fi CC3200 LaunchPad  CC3200-LAUNCHXL  Evaluation Modules & Boards 

Software (1)

Name Part Number Software Type
SimpleLink Wi-Fi CC3200 Software Development Kit (SDK)  CC3200SDK  Software Development Kits (SDK) 



Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki

Topics Last modified
12 Jun 2014 1:58 PM