Electronic Point of Sale/Service Reference Design

(ACTIVE) TIDEP0004

Description & Features

Technical Documents

Support & Community

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This reference design integrates all the popular POS features into one handheld product: Smart Card reading, Magnetic Card reading, printing, NFC, WiFi, GPS, GPRS and barcode scanning. Pre-evaluated for Payment Card Industry (PCI) Data Security Standards (DSS) through a PCI-accredited lab, this Point-of-Sale reference design will help reduce development and certification cycle of electronic transaction equipment by up to two years.

Features
  • AM37x ARM Cortex-A8 processor-based design is pre-evaluated for Payment Card Industry (PCI) Data Security Standards (DSS) reducing development and certification cycle of electronic transaction equipment by up to two years
  • PCI-PTS pre-evaluation by RFI Global (accredited lab)
  • Complete prototype hardware and robust software package including: Magnetic Stripe Reader (MSR) & IC Card (Smart Card) Interface, RFID/NFC reader, 1D/2D bar code scanner, thermal printer enabled, WiFi + BT on board, WLAN & WWAN Modem (2.5G/3G) and 3.5"" touch-screen LCD
  • Hardware, software and customization support via ViewAT, a TI Design Network Partner
  • Orderable production ready end-equipment which includes schematics, BOM, user guides, application notes, white paper, software, demos and more


    

Order Now
Part Number Buy from Texas Instruments Status

TIDEP0004:
Electronic Point of Sale/Service Reference Design


ACTIVE

TI Devices (9)

Get more information on the TI products in this reference design.

Part Number Name Product Family
AM3715  Sitara ARM Microprocessor (MPU)  ARM Cortex-A8 Core 
BQ24013  bqTINY(TM) Linear 1-cell Li-Ion Charger w/ 1-A FET, Charge Enable & Term Enable in QFN-10  Battery Management Products 
DRV8833  2A Low Voltage Dual Brushed DC or Single Bipolar Stepper Motor Driver (PWM Ctrl)  Integrated Motor Driver 
TLV320AIC3104  Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects  Audio Converter 
TLV62065  3MHz 2A Step Down Converter in 2x2 SON Package  Converter (Integrated Switch) 
TPA2012D2  2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012)  Portable Amplifier 
TPS65920  Integrated Power Management IC with 3 DC/DC's, 4 LDO's, USB HS Transceiver   Power Management 
TPS73601  Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection  Linear Regulator (LDO) 
TSC2046  4-Wire Touch Screen Controller with low voltage digital I/O  Data Converters 


Technical Documents
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 72 23 Sep 2013 15
More Literature (4)
*This is not an TI official document.
Title Abstract Type Size (KB) Date Views
Wiki* 17 Oct 2012
Wiki* 19 Oct 2012
ZIP 31 23 Sep 2013 15
ZIP 1627 23 Sep 2013 23
Related Tools & Software

Software (1)



Support & Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Visit the TI Wiki