View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.
Description
The Enterprise Tablet reference design provides high performance, seamless graphics and the right peripheral support with a bill of materials of less than an estimated $70 at 100Ku. This reference design comes complete with prototype hardware and robust software package. All of this helps developers get to market in as few as three months with the ability to customize both hardware and software to meet their clients’ needs.
Features
- AM335x ARM Cortex-A8 processor-based design enables a bill of materials of less than an estimated $70 at 10ku
- Get to market in as little as three months
- Complete prototype hardware and robust software package including 512MB DDR 3, micro-SD Card, WiFi + BT on Board, High Speed USB Host & USB OTG Port, 3 MP camera, 7” LCD with capacitive touch screen with WVGA display (800x480), 3300 mAHr capacity battery with protection circuit and out-of-box support for the Android and Linux operating systems
- Hardware, software and customization support via AllGo, a TI Design Network Partner
- Orderable production ready end-equipment which includes schematics, BOM, user guides, application notes, white paper, software, demos and more

Cart