10uA-100mA, 0.05% Error, High-Side Current Sensing Solution Reference Design

(ACTIVE) TIPD135

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This TI Precision Verified Design provides the theory, component selection, simulation, complete PCB schematic and layout, bill of materials, and measured performance of a split-supply, high-side four decade current sensing solution that can accurately detect load currents from 10uA-100mA. The corresponding linear output is from 10mV to 4.9V which enables measurement by common 5V ADCs. The design utilizes the PGA281, an instrumentation amplifier with pin-programmable gain and a wide common-mode voltage range, to provide a more accurate and versatile solution than traditional op amps.

See more TI Precision Designs

Features
  • High-Side, Four Decade, Bi-directional, Current Sensing Verified Solution
  • Senses Current from 10uA-100mA with <0.05% Error
  • Supports up to ±12.5V Common-mode Input Range
  • 10mV to 4.9V output for measurement by common 5V ADCs
  • Utilizes PGA281 pin-programmable gain instrumentation amplifier to achieve four decade current measurement

 

    This Verified Design Includes:

  • Theory
  • Component Selection
  • TINA-TI Simulation
  • Schematics and PCB Layout
  • Verification and Measured Performance
  • Modification Options

 


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
PGA281  Zero-Drift, High Voltage Programmable Gain Amplifier  Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPS7A4101  50V Input, 50mA, Single Output Low-Dropout Linear Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 976 03 Oct 2013 497
Design files (3)
Title Abstract Type Size (KB) Date Views
PDF 188 03 Oct 2013 41
PDF 144 03 Oct 2013 191
ZIP 680 03 Oct 2013 56
Related Tools & Software

Software (3)




Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki