TLK10034 Evaluation Module

(ACTIVE) TLK10034EVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

Motherboard evaluation module for TLK10034.

Features
  • Dual Channel 0.5Gbps to 10Gbps Multi-Rate Serdes
  • Supports evaluation of high-speed signals, which are accessible via SMA connectors or an optionally-installed optical module
  • MDIO interface easily controlled via USB port using a graphical user interface
  • Runs from a single 5V power supply
  • Voltage monitoring circuits with LED indicators ease circuit debugging
  • Rogers material used in PCB construction to ensure signal integrity
  • Control signals are easily accessible via GUI or shunts on header blocks to facilitate rapid prototyping


Order Now
Part Number Buy from Texas Instruments or Third Party Status

TLK10034EVM:
TLK10034 EVM

$2999.00(USD)

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 17822 15 May 2012 123
PDF 4095 15 May 2012 54

TI Devices (1)

Part Number Name Product Family
TLK10034  Quad-Channel XAUI/10GBASE-KR Transceiver  Interface 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki