TLV320AIC23 Evaluation Module (EVM)

(ACTIVE) TLV320AIC23EVM2

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

View  ViewTLV320AIC23EVM2 Graphic

The TLV320AIC23EVM2 platform is useful for the TLV320AIC23 and the TLV320DAC23 device evaluations. The provided software allows users to exercise the various modes and features of the AIC23 codec and DAC23 audio DAC.

Features
  • Standalone play and record operation GUI interface board provided to allow user to control the EVM with a PC.
  • PC GUI software that allows user to toggle every bit in all device control registers Audio data serial port pins brought out to a connector for easy user interface to an external processor.
  • Audio jacks for stereo line and mono microphone inputs as well as stereo line and headphone outputs.
  • Socketed crystal allows user to choose master clock input frequency.
  • Powered from an external 5 volt supply.

What's Included
  • Full documentation on CD ROM
  • I2C Interface Board
  • MiniDin 8-Pin Cable
  • Populated EVM Board
  • Software
Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

TLV320AIC23EVM2:
TLV320AIC23 Evaluation Module

$199.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1117 12 Feb 2004
User guides (3)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1037 28 Feb 2002 542
PDF 1433 06 Jun 2001 149
PDF 1427 12 Jan 2001 101

TI Devices (3)

Part Number Name Product Family
TLV320AIC23  Low-Power Stereo CODEC with HP Amplifier  Audio Converters 
TLV320AIC23B  Low-Power Stereo CODEC with HP Amplifier  Audio Converters 
TLV320DAC23  Low-Power Stereo DAC with HP Amplifier  Audio Converters 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki