TLV320AIC3100EVM-U Evaluation Module Status: ACTIVE

TLV320AIC3100EVM-U

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TLV320AIC3100EVM-U (ACEV-1A) is a complete evaluation module for the TLV320AIC3100 audio codec.

The EVM is supported by TI’s Codec Control software, a block-diagram based graphical user interface for TI audio codecs. The software is compatible with Microsoft Windows XP, Vista and Windows™ 7.

The TLV320AIC3100EVM-U connects to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM. The EVM has connections for external control signals and digital audio data for advanced operation.

Features
  • Full-featured evaluation module for the TLV320AIC3100 audio codec.
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation.
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices.

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Lead-Free   RoHS   REACh   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TLV320AIC3100EVM-U:
TLV320AIC3100EVM-U Evaluation Module


ACTIVE $75.00   Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1580 25 May 2012
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 420 16 Feb 2010 948
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TLV320AIC3100  Low-Power Audio Codec With Audio Processing and Mono Class-D Amplifier  Audio Converter 
Support and Community

Customer Tags Help

Most Popular Tags for TLV320AIC3100EVM-U:

View All Tags

Other Support