TLV320AIC32 Evaluation Module (EVM) and USB motherboard TLV320AIC32EVM-PDK (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TLV320AIC32EVM-PDK is a complete evaluation/demonstration kit for the TLV320AIC32. The kit includes a TLV320AIC32EVM, and a USB-based motherboard called the USB-MODEVM Interface board. Evaluation software for use with a personal computer running Microsoft Windows operating systems is provided, which allows exercising all the features of the TLV320AIC32, including design utilities for selecting PLL settings as well as designing digital filters for use with the TLV320AIC32.

Features
  • Complete evaluation kit for the study of the TLV320AIC32 stereo audio codec
  • TLV320AIC32EVM-PDK contains a USB connection to plug into the USB port on the PC
  • EVM will operate with multiple analog sources through on board terminal, J1
  • The USB-MOD Circuit Board has an led (D1-D7) which lights when the power supplies are active
  • The USB_MOD Board can supply power in three ways; USB, Lab power, or 6VDC- 10VDC AC/DC wall mount supply (not included)

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TLV320AIC32EVM-PDK:
TLV320AIC32EVM-PDK Evaluation Module

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Application notes (3)
Title Type Size (KB) Date
PDF 244 17 Sep 2008
PDF 97 27 Sep 2005
PDF 188 13 Sep 2005
User guides (1)
Title Type Size (KB) Date
PDF 14435 02 Nov 2005
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (2)


TI Devices (1)

Part Number Name Product Family
TLV320AIC32  Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects  Audio converters 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles