TLV320AIC36 Evaluation Module (EVM) and USB motherboard
(ACTIVE) TLV320AIC36EVM-K
Key Document
- TLV320AIC36EVM-K - User Guide (Rev. A)
(PDF 10534 KB)
24 Oct 2012 159views
Description
The TLV320AIC36EVM-K is a complete evaluation/demonstration kit for the TLV320AIC36 audio codec. The kit includes a TLV320AIC36 EVM, and a USB-based motherboard (USB-MODEVM). The TLV320AIC36EVM-K software, the TLV320AIC36 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC36.
Software development for the TLV320AIC36 is supported through TI's comprehensive PurePath Studio Development Environment. The Graphical Development Environment consists of a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code can then be assembled from the graphical signal flow with the click of a mouse.
The TLV320AIC36EVM-K is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals, touch screen interface, audio data, and power for advanced operation, which allows prototyping and connection to the rest of the development or evaluation system.
"To order this EVM please contact your local Product Information Center"
Features
- Full-featured evaluation board for the TLV320AIC36 stereo audio codec
- USB connection to PC provides power, control, and streaming audio data for easy evaluation
- Onboard microphone for ADC evaluation
- Connection points for external control and digital audio signals for quick connection to other circuits/input devices
Order Now
| Part Number | Buy from Texas Instruments | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
TLV320AIC36EVM-K:
|
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 10534 | 24 Oct 2012 | 159 |
Related Products
Software (2)
-
Audio Converter Firmware (TAS1020B) V0303 (Rev. A)
(ZIP, 684 KB) 881 views, 24 Jul 2013
-
TLV320AIC36EVM-K - Graphical User Interface (GUI) Software (v1.2.0) (Rev. A)
(ZIP, 60296 KB) 81 views, 27 Mar 2011
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| TLV320AIC36 | Low Power Stereo Audio Codec for Portable Audio/Telephony | Audio Converter | |
Support and Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
Most Popular Tags for TLV320AIC36EVM-K:
- audio processing (1)
- evaluation (1)
- handset (1)
- minidsp (1)

Cart