TLV713P 150-mA Low-Dropout (LDO) Regulator Evaluation Module

(ACTIVE) TLV71333PEVM-171

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TLV71333PEVM-171 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPSLV71333P 150mA, Low IQ, High PSRR Low-Dropout Regulator for portable applications. The EVM contains header connectors for easy connection to external test and application circuitry.

Features
  • 1% Typical Accuracy
  • Very Low Dropout: 250mV at 150mA
  • Low IQ of 50µA
  • Input Voltage Range: 1.4V to 5.5V
  • High PSRR: 70dB at 1kHz
  • Available is fixed voltages 0.8V to 3.6V
  • Stable with effective capacitance of 0.1µF Cap
  • Over current and thermal protection


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TLV71333PEVM-171:
TLV713P 150-mA Low-Dropout (LDO) Regulator Evaluation Module

$20.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1660 07 Sep 2018
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 413 17 Aug 2012 30

TI Devices (1)

Part Number Name Product Family
TLV713P  150mA Low-Dropout (LDO) Regulator With Foldback Current Limit for Portable Devices   Power management 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs