Motor Control and PFC Developer's Kit Status: ACTIVE

TMDS1MTRPFCKIT

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Piccolo F28035 based Motor Control and PFC Developer's kit from Texas Instruments leverages the real-time control capabilities of Piccolo, along with TI’s industry leading analog, to bring field oriented motor control and power factor correction into cost sensitive applications. The kit includes everything needed to start development: a motor control baseboard with onboard, isolate USB JTAG emulation, F28035 controlCARD, 1 permanent magnet motor, and a desktop DC power supply. The software included with this kit controls up to two permanent magnet motors using sensorless field oriented control techniques, and is tuned for the motors included with the kit. The software also digitally controls the two phase interleaved power factor correction (PFC) stage.

Features
  • Two motor control stages for controlling permanent magnet motors
  • Power factor correction stage actively controlled by the Piccolo microcontroller
  • Detailed example projects and documentation for power factor correction and motor control stages
  • -Detailed example project demonstrating how to combine the two onto one microcontroller

What's Included

  • Piccolo F28035 controlCARD
  • PFC and dual motor control baseboard with onboard isolated USB JTAG emulation
  • 24V DC desktop power supply
  • 55W permanent magnet motor
  • Code Composer V3.3 with 32KB code size limit
  • Detailed example software and documentation
  • Complete hardware schematics, gerber files, etc

Order Now
Part Number Texas Instruments Status Price (US$)

TMDS1MTRPFCKIT:
Motor Control and PFC Developer's Kit


ACTIVE $369.00  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 21 05 Feb 2011 9,306
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 20 Apr 2012 6,151
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 1622 18 Oct 2010 1,015
PDF 447 06 Jul 2009 2,794
MP4 99683 19 Jun 2009 730
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
C2000 Experimenter Kit Application Software  SPRC675  Application Software 
Motor Control and PFC Developer's Kit Software  SPRC922  Application Software 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TMS320F28027  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28035  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
Support and Community

Customer Tags Help

Most Popular Tags for TMDS1MTRPFCKIT:

View All Tags