F28069 Piccolo controlSTICK
(PREVIEW) TMDS28069USB
Description
The innovative Piccolo controlSTICK allows quick and easy evaluation all of the advanced capabilities of TI's new Piccolo microcontroller. Slightly larger than a memory stick, the Piccolo controlSTICK features on board JTAG emulation and access to all control peripherals. Example projects walk the user through the advanced functionality of Piccolo, from simply blinking an LED to configuring the high resolution ePWM peripherals.
All software, documentation, and hardware documents can be accessed by installing controlSUITE.
Features
- On board USB JTAG emulation
- Small USB memory stick form factor
- Access to all control peripherals through header pins
- Example projects show how to use Piccolo’s features
VisSim/ECD
Piccolo F2806x evaluation tools feature a full version of VisSim/ Embedded Controls Developer v8.0 free for two months after activation.
Vissim/Embedded Controls Developer is model based development software for TI DSP and microprocessors. VisSim/ECD generates highly efficient code from intuitive block diagrams. VisSim's model based paradigm greatly speeds embedded systems development.
For more information on VisSim/ECD with piccolo, visit VisSim/ECD for TI Piccolo .
What's Included
- Piccolo ‘F28069 controlSTICK
- Jumper wire
- Starter set of jumpers
- Code Composer Studio (CCS) Integrated Development Environment (IDE)
- Software & hyardware support available in controlSUITE™ software DOWNLOAD NOW

Cart