C2000 Digital Power Training Kit

(ACTIVE) TMDSC2KWRKSHPKIT

Description & Features

Technical Documents

Support & Community

Order Now



Description

The Digital Power Training development kit provides an easy way for power engineers to explore and learn about digital power supply design. The board consists of two independent Buck power stages controlled via a single C2000 device. With the included lab training material, power supply designers can learn the steps to digitally controlled power including open loop control, digitally tuning and closing the control loop, and advanced control methods such as peak current mode control. Also included in the lab training material is development of a digital power supply using the C2000 Control Law Accelerator – a control loop oriented, dedicated secondary microprocessor designed for running fast, efficient control applications. This board offers a safe, desktop power level operating at VDC and includes an isolated USB interface for connection to a PC. The C2000 family of devices offer all of the necessary performance, memory and advanced peripherals enabling designers to build robust, high performance switch mode power supplies.

Please note that TI also offers a different 3 Day Hands on training workshop on this subject. For further details please click here

Features
  • Full digital control of multiple power conversion stages
  • Peak Current Mode Control implementation
  • Operates at input voltage of 9VDC
  • Parallel operation of two buck converters
  • Switchable resistive loads
  • Digital voltmeter to measure and display output voltage values
  • Step by step lab guide/manual with detailed explanations

For training materials and labs, visit the C2000 wiki.
What's Included

  • Digital Power Training developer's kit
  • Getting Started Guide
  • USB Cable and Power Supply


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

TMDSC2KWRKSHPKIT:
C2000 Digital Power Training Kit

$399.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
Application Notes (7)
Title Abstract Type Size (KB) Date Views
Multiple Files   28 Feb 2013 8,496
PDF 530 27 Feb 2013 5,026
PDF 621 25 Oct 2012 3,054
Multiple Files   17 Apr 2012 2,578
Multiple Files   14 Mar 2011 2,092
PDF 437 05 May 2006 1,602
Multiple Files   20 Jul 2005 2,574
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 163 22 Feb 2013 943

Software (1)

Name Part Number Software Type
controlSUITE  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules (4)

Name Part Number Tool Type
High Voltage PFC Developer's Kit  TMDSHVPFCKIT  Development Kits 
HV Bridgeless PFC Developer's Kit  TMDSHVBLPFCKIT  Evaluation Modules & Boards 
HV Phase Shifted Full Bridge Developer's Kit  TMDSHVPSFBKIT  Evaluation Modules & Boards 
HV Resonant LLC Developer’s Kit  TMDSHVRESLLCKIT  Evaluation Modules & Boards 

TI Devices (28)

Part Number Name Product Family
TMS320F28020  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F280200  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28021  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28022  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F280220  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28023  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F280230  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28026  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F280260  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28027  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F280270  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28030  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28031  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28032  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28033  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28034  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28035  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28062  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28062F  Piccolo Microcontroller with InstaSPIN-FOC  C2000 32-bit Real-time Control MCUs 
TMS320F28063  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28064  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28065  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28066  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28067  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28068  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28068F  Piccolo Microcontroller with InstaSPIN-FOC  C2000 32-bit Real-time Control MCUs 
TMS320F28069  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28069F  Piccolo Microcontroller with InstaSPIN-FOC  C2000 32-bit Real-time Control MCUs 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number