F28044 controlCARD Status: ACTIVE

TMDSCNCD28044

Description/Features

Technical Documents

Support & Community

Order Now



Description

The C2000 controlCARDs from Texas Instruments are ideal products for OEMs to use for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. All of the C2000 controlCARDs use the same 100-pin connector footprint to provide the analog and digital I/Os on-board controller and are completely interchangeable. Each controlCARD provides an isolated RS-232 interface for communications. The host system needs to provide only 5V power to the controlCARD. The controlCARDs from TI support the 100MHz TMS320F2808 (P/N TMDSCNCD2808), the 100Mhz F28044 (P/N TMDSCNCD28044), the 60Mhz F28027(P/N TMDXCNCD28027), and the 150MHz floating-point TMS320F28335 (P/N TMDSCNCD28335). Standalone JTAG emulator required. Sold separately.

Features
TMS320F28044 Microcontroller
  • Small form factor - 9cm x 2.5cm
  • Standard 100-pin DIMM interface
  • F28x analog I/O, digital I/O and JTAG signals at DIMM interface
  • Isolated RS-232 interface
  • 5V power supply required
  • Standalone JTAG emulator required for debug. Sold separately.

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

TMDSCNCD28044:
F28044 controlCARD

$59.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  

Software (1)


Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
TMS320F2808 controlCARD  TMDSCNCD2808  Daughter Cards 
TMS320F28335 controlCARD  TMDSCNCD28335  Daughter Cards 

TI Devices (1)

Part Number Name Product Family
TMS320F28044  Digital Signal Controller  C2000 32-bit Real-time Control MCUs 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
C2000 Applications, Development Tools for C2000, C2000 06 Sep 2012 12:00 AM 87,808
Development Tools for C2000, Code Composer Studio v5, C2000 281x, C2000 20 Dec 2011 12:00 AM 39,798
Development Tools for C2000, Compiler, FAQ, C2000 02 May 2013 12:00 AM 43,711
C2000, Development Tools for C2000 28 Jan 2013 12:00 AM 14,583
Code Composer Studio v4, C2000, C2000 281x, Development Tools for C2000 22 Aug 2011 12:00 AM 91,531

Search Embedded Processors Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  
In-Person   19 Sep 2013  
In-Person   17 Sep 2013  -  19 Sep 2013  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number